Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
SA010ID04
Manufacturer Name
Siemens Building Technologies EUROPEAN Portfolio
PREVIEW
LODLEVEL
Level of detail
SA300ID03
Type (ASN)
UP 511S32
SA700ID04
Product feature
UP 511S32 Switch actuator, 1 x 16 A
SA700ID05
Width
48 mm
SA700ID06
Depth
28 mm
SA700ID07
Height
50 mm
SA700ID08
mass (net)
0.05 kg
LINK
http://www.siemens.com/gamma-td?ssn=5WG1511-2SB32
SA810ID03
Manufacturer’s reference number
5WG1511-2SB32
SA810ID04
Datanorm number
5WG1511-2SB32
SA810ID06
GTIN number
4047625017545
SA810ID10
Description text
Switching actuator 1 x AC 230 V, 16 A
SA810ID14
Quantity units
PCE
SA810ID15
Quantity per packaging unit
1
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20220421
ETIMCLASSC
ETIM Classcode
EC000200
ETIMCLASSN
ETIM Classname
Switch actuator for bus system
IFCEXPORT
IfcAsExport
IfcProtectiveDevice.RESIDUALCURRENTSWITCH
OMNICLASSNU
Omniclass number
23-35 29 00
OMNICLASS
Omniclass title
Circuit Breakers
UNICLASSC
Uniclass code
Pr_75_72_48_15
Související vybavení
    No related equipment available
Previews
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Code