Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
SA010ID04
Manufacturer’s name
Siemens Building Technologies EUROPEAN Portfolio
SA700ID04
Product name
UP 221/13 Wall switch 1-f i-sys tw LED
SA110ID05
Main product group
UP 221/13
PREVIEW
Preview
LODLEVEL
Level of detail
BUSPROTOKOLL
Bus Protokoll
KNX
SA100ID04
Sensor Application
Building and room safety
SA71015ID04
Length
55.000
SA71015ID05
Width
11.000
SA71015ID06
Height
55.000
SA71015ID07
mass (net)
0.050
LINK
http://www.siemens.com/gamma-td?ssn=5WG1221-2DB13
SA810ID03
Manufacturer’s reference number
5WG1221-2DB13
SA810ID04
Datanorm number
5WG1221-2DB13
SA810ID06
GTIN number
4001869437958
SA810ID14
Units of quantity
PCE
SA810ID15
Quantity per packaging unit
1
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20190918
ETIMCLASSC
ETIM Classcode
EC000672
ETIMCLASSN
ETIM Classname
Touch sensor for bus system
IFCEXPORT
IfcExportAs
IfcSwitchingDevice.USERDEFINED
OMNICLASSNU
OmniClass number
23-35 35 00
OMNICLASS
OmniClass title
Electrical Contactors
UNICLASSC
Uniclass code
Pr_75_70_27
関連機器
    利用可能な関連機器はありません
プレビュー
3D
Characteristics Graph
2D
プレビューと異なる製品が選択されました.[更新] ボタンでプレビューを再生成して下さい.
Code