Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
SA010ID04
Manufacturer
Siemens Building Technologies EUROPEAN Portfolio
PREVIEW
Preview
LODLEVEL
Level of detail
SA700ID04
Product name
RDF800KN KNX room temperature controller
SA110ID05
Main product group
RDF800KN
BUSPROTOKOLL
Bus Protokoll
KNX
SA100ID04
Product main group 1
with full graphics touch display
BUSSPROTKOLL
Bus protocols
KNX
SA200ID03
Mounting type
SA71012ID04
Length
86 mm
SA71012ID05
Width
47 mm
SA71012ID06
Height
86.00 mm
SA71012ID07
Height
0.27 kg
SA700ID06
Max. Ambient temperature (in operation)
50 °C
LINK
http://www.siemens.com/btproduct?S55770-T350
SA810ID03
Manufacturer’s reference number
S55770-T350
SA810ID04
Datanorm number
S55770-T350
SA810ID06
GTIN number
7612914097842
SA810ID10
Description text
Touchscreen Raumthermostat für Unterputzmontage mit KNX Kommunikation, 2-/4-Rohr-Ventilatorkonvektoren, universelle Applikationen oder Direktverdampfer, elfenbeinweiss
SA810ID14
Quantity units
PCE
SA810ID15
Quantity per packaging unit
1
SA810ID16
NMP
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210530
ETIMCLASSC
ETIM Classcode
EC001101
ETIMCLASSN
ETIM Classname
Room temperature controller for bus system
IFCEXPORT
IfcExortAs
IfcController.USERDEFINED
OMNICLASSNU
Omniclass code
23-27 11 11 13
OMNICLASS
OmniClass title
Temperature Control Modules
UNICLASSC
Uniclass code
Pr_75_50_18_16
SA700ID05
Min. ambient temperature (in operation)
0 °C
Accesorios recomendados
    No related equipment available
Previews
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Code