Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
SA010ID04
Manufacturer
Siemens Building Technologies EUROPEAN Portfolio
PREVIEW
Preview
LODLEVEL
Level of detail
SA700ID04
Product name
QMX3.P44 T/rH-sensor and room unit
SA110ID05
Main product group
QMX3.P44
BUSPROTOKOLL
Bus Protokoll
"KNX PL-Link
SA100ID04
Version of room control units
Min. transport temperature
BUSSPROTKOLL
SA200ID03
Mounting type
SA400ID03
Material of the housing front
other product specific designs
SA460ID03
Housing front color
White
SA71012ID04
Length
88.400 mm
SA71012ID05
Width
18.000 mm
SA71012ID06
Height
133.400 mm
SA71012ID07
mass (net)
0.000 kg
SA700ID06
Max. Medium temperature (in operation)
0 °C
SA700ID11
0.000
SA700ID12
Max. Medium temperature (in operation)
0.00 % rF
LINK
http://www.siemens.com/btproduct?S55624-H143
SA810ID03
Manufacturer’s reference number
S55624-H143
SA810ID04
Datanorm number
S55624-H143
SA810ID06
GTIN number
4047625012052
SA810ID10
Description text
Room operator unit KNX with sensors for temperature, humidity, segmented backlit display, touchkeys, white
SA810ID14
Quantity units
PCE
SA810ID15
Quantity per packaging unit
1
SA810ID16
Name of the packaging unit
NMP
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20221025
ETIMCLASSC
ETIM Classcode
EC000926
ETIMCLASSN
ETIM Classname
Physical sensor for bus system
IFCEXPORT
IfcExportAs
IfcSensor.USERDEFINED
OMNICLASSNU
OmniClass number
23-27 11 11 15
OMNICLASS
OmniClass title
Temperature Controllers
UNICLASSC
Uniclass code
Pr_75_50_76_73
Accesorios recomendados
    No related equipment available
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Code