카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
SA010ID04
Manufacturer
Siemens Building Technologies EUROPEAN Portfolio
PREVIEW
Preview
LODLEVEL
Level of detail
SA700ID04
Product name
QMX3.P37 Room control and switching unit
SA110ID05
Main product group
QMX3.P37
BUSPROTOKOLL
Bus Protokoll
KNX
SA100ID04
Product main group 1
with multifunctional display
BUSSPROTKOLL
Bus protocols
KNX
SA200ID03
Mounting type
SA71012ID04
Length
71.000 mm
SA71012ID05
Width
61 mm
SA71012ID06
Height
133.40 mm
SA71012ID07
Height
0.22 kg
SA700ID06
Max. Ambient temperature (in operation)
°C
LINK
http://www.siemens.com/btproduct?S55624-H108
SA740ID04
0.000
SA810ID03
Manufacturer’s reference number
S55624-H108
SA810ID04
Datanorm number
S55624-H108
SA810ID06
GTIN number
7612914090454
SA810ID10
Description text
Room control unit with KNX, sensor for temperature, segmented display with backlight, configurable touch keys, LED display, white
SA810ID14
Units of quantity
PCE
SA810ID15
Quantity per packaging unit
1
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210530
ETIMCLASSC
ETIM Classcode
EC000926
ETIMCLASSN
ETIM Classname
Physical sensor for bus system
IFCEXPORT
IfcExportAs
IfcFlowMeter.USERDEFINED
OMNICLASSNU
OmniClass number
23-27 11 11 23
OMNICLASS
OmniClass title
Temperature Sensors
UNICLASSC
Uniclass code
Pr_75_50_76_73
SA700ID05
Min. ambient temperature (in operation)
°C
관련장비
    사용 가능한 관련 장비가 없습니다.
미리보기
3D
2D
미리보기가 더 이상 부품 구성을 나타내지 않습니다..새 미리보기를 생성해야합니다..
암호