Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
SA010ID04
Manufacturer
Siemens Building Technologies EUROPEAN Portfolio
PREVIEW
Preview
LODLEVEL
Level of detail
SA700ID04
Product name
UP 237K11 Room temp. controller i-system tw
SA110ID05
Main product group
UP 237K11
BUSPROTOKOLL
Bus Protokoll
KNX
SA100ID04
Sensor Application
without display
BUSSPROTKOLL
Bus protocols
KNX
SA71012ID04
Length
55.00 mm
SA71012ID05
Width
16.00 mm
SA71012ID06
Height
55.00 mm
SA71012ID07
Height
0.05 kg
LINK
http://www.siemens.com/gamma-td?ssn=5WG1237-2KB11
SA810ID03
Manufacturer’s reference number
5WG1237-2KB11
SA810ID04
Datanorm number
5WG1237-2KB11
SA810ID06
GTIN number
4001869415758
SA810ID10
Description text
Room thermostat, titanium white
SA810ID14
Units of quantity
PCE
SA810ID15
Quantity per packaging unit
1
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210530
ETIMCLASSC
ETIM Classcode
EC001101
ETIMCLASSN
ETIM Classname
Room temperature controller for bus system
IFCEXPORT
IfcExportAs
IfcController.USERDEFINED
OMNICLASSNU
OmniClass number
23-27 11 11 15 13
OMNICLASS
OmniClass title
Electric Temperature Controllers
UNICLASSC
Uniclass code
Pr_75_50_18_16
Related Equipment
    No related equipment available
Previews
3D
2D