您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
English
English
BPZ:QFA3280.EWSC
Siemens Building Technologies AMERICAS Portfolio
HVAC products
Sensors
Humidity and temperature
Room sensors QFA..
QFA3280.EWSC
Powered by
CAD模型選擇
生成CAD模型
生成PDF資料表
{siemens_bt_us/hvacproducts/sensors/humidityandtemperature/roomsensorsqfa/qfa3280ewsc/qfa3280_ewsc_bpz_qfa3280_ewsc.prj},{NB=Room RH& T Sensor, For Use with TEC Only(0)},{SA810ID03=BPZ:QFA3280.EWSC},{SA700ID005=0.000},{SA700ID006=0.000},{SA700ID011=0.000},{SA700ID012=0.000},{SA71015ID004=0.000},{SA71015ID005=0.000},{SA71015ID006=0.000},{SA71015ID007=0.000},{SA700ID007=MIN},{SA010ID04=Siemens Building Technologies AMERICAS Portfolio},{PREVIEW=../../bilder/a6v10224391.png},{SA700ID04=Room RH& T Sensor, For Use with TEC Only},{SA110ID05=QFA3280.EWSC},{SA100ID04=Without display},{SA200ID03=Wall Mounted},{BUSPROTOCOL=},{SA400ID03=-1.00000001504747e+30},{SA740ID04=-1.00000001504747e+30},{SA460ID03=},{LINK=http://www.siemens.com/btproduct?BPZ:QFA3280.EWSC},{SA810ID04=BPZ:QFA3280.EWSC},{LODLEVEL=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
SA010ID04
Manufacturer name
Siemens Building Technologies AMERICAS Portfolio
PREVIEW
Preview
LODLEVEL
Level of detail
Low
Low
SA700ID04
Product name
Room RH& T Sensor, For Use with TEC Only
Room RH& T Sensor, For Use with TEC Only
SA110ID05
Product type (ASN)
QFA3280.EWSC
QFA3280.EWSC
SA100ID04
Product indentification
Without display
BUSPROTOCOL
BUS protocol
SA700ID005
Min. ambient temperature (in operation)
0.000
F
SA700ID006
Man. ambient temperature (in operation)
0.000
F
SA700ID011
Min. ambient humidity (in operation)
0.000
% r.F.
SA700ID012
Max. ambient humidity (in operation)
0.000
% r.F.
SA71015ID004
Width
0.000
Inch
SA71015ID005
Depth
0.000
Inch
SA71015ID006
Height
0.000
Inch
SA71015ID007
mass (net)
0.000
lb
SA460ID03
Housing front color
F
SA810ID03
Producer order number
BPZ:QFA3280.EWSC
BPZ:QFA3280.EWSC
SA810ID04
DATANORM number
BPZ:QFA3280.EWSC
BPZ:QFA3280.EWSC
SA810ID06
GTIN number
804766018879
804766018879
SA810ID10
Description/supplementary text for the order number
ROOM RH&T, TEC/RJ-11, BLANK FRONT
ROOM RH&T, TEC/RJ-11, BLANK FRONT
SA810ID14
Units of quantity
PCE
SA810ID15
Quantity per packing unit
1
SA810ID16
Name of the packaging unit
PCE
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID06
Web address of the manufacturer
http://www.siemens.com/buildingtechnologies
SA010ID12
Status of the manufacturer catalog
20220413
ETIMCLASSC
ETIM classcode
EC010988
ETIMCLASSN
ETIM classname
Room sensor relative humidity
IFCEXPORT
IfcExportAs
IfcSensor.TEMPERATURESENSOR
OMNICLASSNU
OmniClass number
23-27 11 11 23
OMNICLASS
OmniClass title
Temperature Sensors
UNICLASSC
UNICLASS code
Pr_75_75_76_88
SA010ID02
Sheet number of the guideline
52
SA110ID04
Operating and monitoring systems series designation
QFA..
相應設備
No related equipment available
Previews
3D
2D
Code
聯繫信息