您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
English
English
BPZ:QPA2062D
Siemens Building Technologies AMERICAS Portfolio
HVAC products
Sensors
Air quality
Room sensor QPA..
QPA2062D
Powered by
CAD模型選擇
生成CAD模型
生成PDF資料表
{siemens_bt_us/hvacproducts/sensors/airquality/roomsensorqpa/qpa2062d/qpa2062d_bpz_qpa2062d.prj},{NB=QPA2062D CO2/H/T sensor room 0-10V+dspl(0)},{SA810ID03=BPZ:QPA2062D},{SA71015ID04=0.000},{SA71015ID05=0.000},{SA71015ID06=0.000},{SA71015ID07=0.000},{SA700ID011=32.000},{SA700ID012=122.000},{SA700ID11=0.000},{SA700ID12=0.000},{SA700ID006=0.000},{SA700ID007=0.000},{SA71015ID004=3.500},{SA71015ID005=1.400},{SA71015ID006=3.900},{SA71015ID007=0.000},{SA010ID012=20220412.000},{SA700ID17_=0},{SA010ID04=Siemens Building Technologies AMERICAS Portfolio},{PREVIEW=../../bilder/a6v10059902.png},{SA110ID05=QPA2062D},{SA700ID04=QPA2062D CO2/H/T sensor room 0-10V+dspl},{SA100ID04=Plant automation},{SA700ID19=8},{SA700ID17=0},{SA400ID03=},{LODLEVEL=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
SA010ID04
Siemens Building Technologies AMERICAS Portfolio
PREVIEW
Preview
../../bilder/a6v10059902.png
../../bilder/a6v10059902.png
LODLEVEL
Level of detail
Low
Low
SA110ID05
Main groups of wares
QPA2062D
QPA2062D
SA700ID04
Product name
QPA2062D CO2/H/T sensor room 0-10V+dspl
QPA2062D CO2/H/T sensor room 0-10V+dspl
SA100ID04
Application area
Plant automation
SA700ID19
Protection class (IP), evaluation electronics
8
SA700ID17
Condensation permissible
0
SA400ID03
Housing material
SA71015ID04
Width
0.000
Inch
SA71015ID05
Depth
0.000
Inch
SA71015ID06
Height
0.000
Inch
SA71015ID07
Mass (net)
0.000
lbs.
SA700ID011
Min medium temp. Opera
32.000
ºF
SA700ID012
Max medium temp. Opera
122.000
ºF
SA740ID04
SA810ID03
Manufacturer’s reference number
BPZ:QPA2062D
BPZ:QPA2062D
SA810ID04
DATANORM number
BPZ:QPA2062D
BPZ:QPA2062D
SA810ID06
GTIN number
7612910000000
7612910000000
SA810ID10
Beschreibungstext
QPA2062D CO2/H/T sensor room 0-10V+dspl
QPA2062D CO2/H/T sensor room 0-10V+dspl
SA810ID14
Units of quantity
PCE
SA810ID15
Quantity per packing unit
1
SA810ID16
Name of the packaging unit
PCE
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
ETIMCLASSC
ETIM classcode
EC010952
ETIMCLASSN
ETIM classname
Room air quality sensor
IFCEXPORT
IfcExportAs
IfcSensor.CO2SENSOR
OMNICLASSNU
OmniClass number
IfcSensor.CO2SENSOR
IfcSensor.CO2SENSOR
OMNICLASS
OmniClass title
23-27 11 17 13
23-27 11 17 13
UNICLASSC
Uniclass code
Pr_75_75_76_02
SA010ID02
Sheet number of the guideline
51
SA110ID04
Product indentification
Anlagenautomation
SA300ID03
Mounting type of the sensors
SA350ID03
Mounting position
相應設備
No related equipment available
Previews
3D
Characteristics Graph
2D
Code
聯繫信息