RDF800KN/VB Raumthermostat(0)
Siemens Building Technologies EUROPEAN Portfolio
KNX Building Control
Display and operation units
Room thermostats
Flush-mounted
RDF800KN/VB
Powered by
CAD模型選擇
生成CAD模型
生成PDF資料表
{siemens_bt_eu/knxgebaeudesystemtechnik/anzeigeundbediengeraete/raumthermostate/unterputz/rdf800knvb/rdf800kn_vb_s55770_t429.prj},{NB=RDF800KN/VB Raumthermostat(0)},{SA810ID03=S55770-T429},{SA400ID03=0.000},{SA460ID03=0.000},{SA71012ID04=92},{SA71012ID05=25},{SA71012ID06=86.00},{SA71012ID07=0.15},{SA700ID11=0.000},{SA700ID12=0.000},{SA740ID04=0.000},{SA700ID07=0.000},{SA700ID08=0.000},{SA010ID04=Siemens Building Technologies EUROPEAN Portfolio},{PREVIEW=../../_pool_/30/de/siemenslogo.png},{SA700ID04=RDF800KN/VB Raumthermostat},{SA110ID05=RDF800KN/VB},{BUSPROTOKOLL=KNX},{SA100ID04=mit vollgrafikfähigem Touchdisplay},{BUSSPROTKOLL=},{SA200ID03=},{SA700ID06=50},{LINK=http://www.siemens.com/btproduct?S55770-T429},{SA810ID04=S55770-T429},{SA810ID06=4047625010614},{LODLEVEL=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
SA010ID04
Manufacturer
Siemens Building Technologies EUROPEAN Portfolio
PREVIEW
Preview
../../_pool_/30/de/siemenslogo.png
../../_pool_/30/de/siemenslogo.png
LODLEVEL
Level of detail
Low
Low
SA700ID04
Product name
RDF800KN/VB Room thermostat
RDF800KN/VB Room thermostat
SA110ID05
Main product group
RDF800KN/VB
RDF800KN/VB
BUSPROTOKOLL
Bus Protokoll
KNX
SA100ID04
Product main group 1
with full graphics touch display
BUSSPROTKOLL
Bus protocols
SA200ID03
Mounting type
SA71012ID04
Length
92
92
mm
SA71012ID05
Width
25
25
mm
SA71012ID06
Height
86.00
mm
SA71012ID07
Height
0.15
0.15
kg
SA700ID06
Max. Ambient temperature (in operation)
50
50
°C
LINK
http://www.siemens.com/btproduct?S55770-T429
SA810ID03
Manufacturer’s reference number
S55770-T429
S55770-T429
SA810ID04
Datanorm number
S55770-T429
S55770-T429
SA810ID06
GTIN number
4047625010614
4047625010614
SA810ID10
Description text
Touchscreen Raumthermostat für Unterputzmontage mit KNX Kommunikation, 2-/4-Rohr-Ventilatorkonvektoren, universelle Applikationen oder Direktverdampfer, schwarz
Touchscreen Raumthermostat für Unterputzmontage mit KNX Kommunikation, 2-/4-Rohr-Ventilatorkonvektoren, universelle Applikationen oder Direktverdampfer, schwarz
SA810ID14
Quantity units
PCE
SA810ID15
Quantity per packaging unit
1
SA810ID16
NMP
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210530
ETIMCLASSC
ETIM Classcode
EC001101
EC001101
ETIMCLASSN
ETIM Classname
Room temperature controller for bus system
Room temperature controller for bus system
IFCEXPORT
IfcExortAs
IfcSensor.TEMPERATURESENSOR
IfcSensor.TEMPERATURESENSOR
OMNICLASSNU
Omniclass code
23-27 11 11 13
23-27 11 11 13
OMNICLASS
OmniClass title
Temperature Control Modules
Temperature Control Modules
UNICLASSC
Uniclass code
Pr_75_50_76_73
Pr_75_50_76_73
SA700ID05
Min. ambient temperature (in operation)
0
0
°C
相應設備
No related equipment available
Previews
3D
Characteristics Graph
2D
Code
聯繫信息