您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
English
QMX3.P34 Raumbediengerät / Temp.Fühler(0)
Siemens Building Technologies EUROPEAN Portfolio
KNX Building Control
Display and operation units
Multifunction device
Wall-mounted
QMX3.P34
Powered by
CAD模型選擇
生成CAD模型
生成PDF資料表
{siemens_bt_eu/knxgebaeudesystemtechnik/anzeigeundbediengeraete/multifunktionsgeraete/aufputz/qmx3p34/qmx3_p34_s55624_h105.prj},{NB=QMX3.P34 Raumbediengerät / Temp.Fühler(0)},{SA810ID03=S55624-H105},{SA400ID03=0.000},{SA460ID03=0.000},{SA71012ID04=88.400},{SA71012ID05=18},{SA71012ID06=133.40},{SA71012ID07=0.21},{SA700ID11=0.000},{SA700ID12=0.000},{SA740ID04=0.000},{SA700ID07=0.000},{SA700ID08=0.000},{SA010ID04=Siemens Building Technologies EUROPEAN Portfolio},{PREVIEW=../../_pool_/84/24/a6v10390459.png},{SA700ID04=QMX3.P34 Raumbediengerät / Temp.Fühler},{SA110ID05=QMX3.P34},{BUSPROTOKOLL=KNX},{SA100ID04=mit multifunktionalem Display},{BUSSPROTKOLL=KNX},{SA200ID03=},{SA700ID06=},{LINK=http://www.siemens.com/btproduct?S55624-H105},{SA810ID04=S55624-H105},{SA810ID06=7612914090423},{LODLEVEL=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
SA010ID04
Manufacturer
Siemens Building Technologies EUROPEAN Portfolio
PREVIEW
Preview
LODLEVEL
Level of detail
Low
Low
SA700ID04
Product name
QMX3.P34 Room control unit / Temp.sensor
SA110ID05
Main product group
QMX3.P34
BUSPROTOKOLL
Bus Protokoll
KNX
SA100ID04
Product main group 1
with multifunctional display
BUSSPROTKOLL
Bus protocols
KNX
SA200ID03
Mounting type
SA71012ID04
Length
88.400
mm
SA71012ID05
Width
18
mm
SA71012ID06
Height
133.40
mm
SA71012ID07
Height
0.21
kg
SA700ID06
Max. Ambient temperature (in operation)
°C
LINK
http://www.siemens.com/btproduct?S55624-H105
SA740ID04
0.000
SA810ID03
Manufacturer’s reference number
S55624-H105
SA810ID04
Datanorm number
S55624-H105
SA810ID06
GTIN number
7612914090423
SA810ID10
Description text
Room control unit with KNX, sensor for temperature, segmented display with backlight, touch keys, white
SA810ID14
Units of quantity
PCE
SA810ID15
Quantity per packaging unit
1
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210530
ETIMCLASSC
ETIM Classcode
EC000926
ETIMCLASSN
ETIM Classname
Physical sensor for bus system
IFCEXPORT
IfcExportAs
IfcFlowMeter.USERDEFINED
OMNICLASSNU
OmniClass number
23-27 11 11 15
OMNICLASS
OmniClass title
Temperature Controllers
UNICLASSC
Uniclass code
Pr_75_50_76_73
SA700ID05
Min. ambient temperature (in operation)
°C
相應設備
No related equipment available
Previews
3D
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
Code
聯繫信息