BPZ:QAK36.596/109
Siemens Building Technologies EUROPEAN Portfolio
hlkprodukte
oemprodukte
Heating and combustion
Heat pumps ALBATROS
Sensors
QAK36.596/109
Powered by
CAD模型選擇
生成CAD模型
生成PDF資料表
{siemens_bt_eu/hlkprodukte/oemprodukte/waermeerzeugungundverbrennung/waermepumpenalbatros/sensoren/qak36596109/qak36_596_109_bpz_qak36_596_109.prj},{NB=BPZ:QAK36.596/109 (0)},{SA810ID03=BPZ:QAK36.596/109},{SA71015ID04=42.00},{SA71015ID05=13.00},{SA71015ID06=13.00},{SA71015ID07=MIN},{SA700ID05=-20},{SA700ID06=105},{SA700ID15=MIN},{SA700ID16=MIN},{SA700ID18=MIN},{SA010ID04=Siemens Building Technologies EUROPEAN Portfolio},{SA700ID04=QAK36.596/109 Screwed sensor NTC10k},{SA110ID05=QAK36.596/109},{PREVIEW=../../_pool_/b7/19/48959.png},{BUSPROTOKOLL=},{SA100ID04=Raumautomation},{SA300ID03=Einbau},{SA700ID19=},{SA700ID07=},{SA400ID03=},{LINK=http://www.siemens.com/btproduct?BPZ:QAK36.596/109},{SA810ID04=},{SA810ID06=},{SA810ID10=QAK36.596/109 Screwed sensor NTC10k},{SA810ID14=PCE},{SA810ID15=100},{SA810ID16=NPL},{LODLEVEL=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
SA010ID04
Manufacturer name
Siemens Building Technologies EUROPEAN Portfolio
SA700ID04
Product description
QAK36.596/109 Screwed sensor NTC10k
QAK36.596/109 Screwed sensor NTC10k
SA110ID05
Product type (ASN)
QAK36.596/109
QAK36.596/109
PREVIEW
Preview
LODLEVEL
Level of detail
None
None
SA100ID04
Product indentification
Raumautomation
SA71015ID04
Length
42.00
42.00
mm
SA71015ID05
Width
13.00
13.00
mm
SA71015ID06
Height
13.00
13.00
mm
SA71015ID07
mass (net)
kg
SA300ID03
Mounting types of the sensors
Einbau
SA700ID05
Min. ambient temperature (in operation)
-20
-20
°C
SA700ID06
Max. ambient temperature (in operation)
105
105
°C
SA700ID07
Condensation permissible
°C
SA400ID03
Housing material
LINK
Product link
http://www.siemens.com/btproduct?BPZ:QAK36.596/109
SA810ID03
Order number
BPZ:QAK36.596/109
BPZ:QAK36.596/109
SA810ID04
Datanorm number
SA810ID06
GTIN number
SA810ID10
Description text
QAK36.596/109 Screwed sensor NTC10k
QAK36.596/109 Screwed sensor NTC10k
SA810ID14
Quantity unit
PCE
SA810ID15
Quantity per packaging unit
100
100
SA810ID16
Name of the packaging unit
NPL
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20221202
ETIMCLASSC
ETIM classcode
EC010909
ETIMCLASSN
ETIM classname
Immersion temperature sensor, passive
IFCEXPORT
IfcExportAs
IfcSensor.TEMPERATURESENSOR
OMNICLASSNU
OmniClass number
23-27 11 11 23
OMNICLASS
OmniClass title
Temperature Sensors
UNICLASSC
Uniclass code
Pr_75_50_76_47
SA960ID08
Link (URL)
http://www.siemens.com/btproduct?BPZ:QAK36.596/109
http://www.siemens.com/btproduct?BPZ:QAK36.596/109
SA700ID18
Max. Operating pressure
相應設備
No related equipment available
Previews
3D
Characteristics Graph
2D
Code
聯繫信息