您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
English
G120P-37/35B FU, 37kW, Fi. B, IP55(0)
Siemens Building Technologies EUROPEAN Portfolio
hlkprodukte
Variable speed drives
Variable Speed Drives for HVAC Applications
G120P..
G120P-37/35B
Powered by
CAD模型選擇
生成CAD模型
生成PDF資料表
{siemens_bt_eu/hlkprodukte/frequenzumrichter/frequenzumrichterfuerhlkanwendungen/g120p/g120p3735b/g120p_37_35b_6sl3200_6am27_5bh0.prj},{NB=G120P-37/35B FU, 37kW, Fi. B, IP55(0)},{SA810ID03=6SL3200-6AM27-5BH0},{SA700ID05=320.00},{SA700ID06=329.00},{SA700ID07=751.00},{SA700ID08=37.71},{SA740ID04=MIN},{SA810ID15=1.000},{SA010ID04=Siemens Building Technologies EUROPEAN Portfolio},{PREVIEW=../../_pool_/3f/36/a6v10370269.png},{SA300ID03=G120P-37/35B},{SA700ID04=G120P-37/35B FU, 37kW, Fi. B, IP55},{BUSPROTOKOLL=\"ModBus},{LINK=http://www.siemens.com/btproduct?6SL3200-6AM27-5BH0},{SA810ID04=6SL3200-6AM27-5BH0},{SA810ID06=4042948667279},{SA810ID10=Frequenzumrichter G120P, FSE, IP55, Filter B, 37 kW},{SA810ID14=PCE},{SA010ID06=http://www.siemens.com/buildingtechnologies},{LODLEVEL=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
SA010ID04
Manufacturer Name
Siemens Building Technologies EUROPEAN Portfolio
PREVIEW
Preview
LODLEVEL
Level of detail
Low
Low
SA300ID03
Type (ASN)
G120P-37/35B
SA700ID04
Product feature
G120P-37/35B FU, 37kW, Fi. B, IP55
SA700ID05
Length
320.00
mm
SA700ID06
Depth
329.00
mm
SA700ID07
Height
751.00
mm
SA700ID08
mass (net)
37.71
kg
LINK
http://www.siemens.com/btproduct?6SL3200-6AM27-5BH0
SA810ID03
Order number
6SL3200-6AM27-5BH0
SA810ID04
Datanorm number
6SL3200-6AM27-5BH0
SA810ID06
EAN number
4042948667279
SA810ID10
Description text
G120P frequency inverter, FSE, IP55, filter B, 37 kW
SA810ID14
Quantity unit
PCE
SA810ID15
1.000
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210428
ETIMCLASSC
ETIM Classcode
EC001857
ETIMCLASSN
ETIM Classname
Frequency converter
IFCEXPORT
IfcAsExport
IfcTransformer.FREQUENCY
OMNICLASSNU
Omniclass number
23-35 41 13
OMNICLASS
Omniclass title
Signal Converters
UNICLASSC
Uniclass code
Pr_75_75_90_16
LINKDEU
http://www.siemens.com/btproduct?6SL3200-6AM27-5BH0
相應設備
No related equipment available
Previews
3D
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
Code
聯繫信息