您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
English
English
QAE1612.010 Immersion Sensor Pt1000 (0)
Siemens Building Technologies ASIA/PACIFIC Portfolio
HVAC products
Sensors
Temperature
Immersion sensors QAE.. / FT-TP..
QAE1612.010
Powered by
CAD模型選擇
生成CAD模型
生成PDF資料表
{siemens_bt_ap/hvacproducts/sensors/temperature/immersionsensorsqaefttp/qae1612010/qae1612_010_s55720-s197.prj},{NB=QAE1612.010 Immersion Sensor Pt1000 (0)},{SA71015ID04=56.00},{SA71015ID05=152.50},{SA71015ID06=72.00},{SA71015ID07=0.081},{SA700ID18=0.000},{SA700ID05=0.000},{SA700ID06=0.000},{SA700ID07=0.000},{SA700ID11=0.000},{SA700ID12=0.000},{SA010ID12=20210611},{SA010ID04=Siemens Building Technologies ASIA/PACIFIC Portfolio},{SA700ID04=QAE1612.010 Immersion Sensor Pt1000},{SA110ID05=QAE1612.010},{PREVIEW=../../_pool_/e8/88/a6v10374581.png},{SA100ID04=Raumautomation},{BUSPROTOKOLL=},{SA300ID03=},{SA700ID17=nein},{SA400ID03=},{LINK=http://www.siemens.com/btproduct?S55720-S197},{SA740ID04=},{SA810ID03=S55720-S197},{SA810ID04=S55720-S197},{SA810ID06=7612914086204},{LODLEVEL=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
SA010ID04
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
SA700ID04
Product name
QAE1612.010 Immersion Sensor Pt1000
SA110ID05
Type (ASN)
QAE1612.010
PREVIEW
Preview
LODLEVEL
Low
Low
SA100ID04
Range of application of the sensors
Room automation
SA71015ID04
width
56.00
SA71015ID05
depth
152.50
SA71015ID06
height
72.00
SA71015ID07
mass (net)
0.081
SA300ID03
Mounting types of the sensors
SA700ID18
Max. Operating pressure
0.000
SA700ID05
Min. ambient temperature (in operation)
0.000
SA700ID06
Max. ambient temperature (in operation)
0.000
SA700ID07
Condensation permissible
0.000
SA700ID11
Min. medium temperature (in operation)
0.000
SA700ID12
Max. medium temperature (in operation)
0.000
SA700ID17
Condensation permissible
Name of packing unit
SA400ID03
Housing material
LINK
Product link
http://www.siemens.com/btproduct?S55720-S197
SA810ID03
Article number
S55720-S197
SA810ID04
DATANORM number
S55720-S197
SA810ID06
GITIN number
7612914086204
SA810ID10
Description
QAE1612.010 Immersion Sensor Pt1000
SA810ID14
Units of measure
PCE
SA810ID15
Quantity per packing unit
1
SA810ID16
Name of the packaging unit
NMP
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer catalog
20210611
ETIMCLASSC
ETIM Classcode
EC010909
ETIMCLASSN
ETIM Classname
Immersion temperature sensor, passive
IFCEXPORT
IfcExportAs
IfcSensor.TEMPERATURESENSOR
OMNICLASSNU
OmniClass number
23-27 11 11 23
OMNICLASS
OmniClass title
Temperature Sensors
UNICLASSC
Pr_75_75_76_88
相應設備
No related equipment available
Previews
3D
2D
Code
聯繫信息