AQR2570NF Unterputzfühler Basismodul(0)
Siemens Building Technologies ASIA/PACIFIC Portfolio
Building control – GAMMA instabus
Heating, ventilation and air conditioning - room temperature control
Room temperature controllers with integrated sensing
i-system
AQR2570NF
Powered by
CAD模型選擇
生成CAD模型
生成PDF資料表
{siemens_bt_ap/buildingcontrolgammainstabus/heatingventilationandairconditioningroomtemperaturecontrol/roomtemperaturecontrollerswithintegratedsensing/isystem/aqr2570nf/aqr2570nf_s55720-s203.prj},{NB=AQR2570NF Unterputzfühler Basismodul(0)},{SA810ID03=S55720-S203},{SA71015ID04=71.000},{SA71015ID05=45.000},{SA71015ID06=71.000},{SA71015ID07=0.100},{SA300ID03=0.000},{SA350ID03=MIN},{SA700ID18=MIN},{SA700ID19=MIN},{SA700ID05=MIN},{SA700ID06=MIN},{SA700ID07=MIN},{SA400ID03=0.000},{SA810ID16=0.000},{SA700ID011=MIN},{SA700ID012=MIN},{SA700ID017=MIN},{SA700ID17_=0},{SA010ID04=Siemens Building Technologies ASIA/PACIFIC Portfolio},{SA700ID04=AQR2570NF Unterputzfühler Basismodul},{SA110ID05=AQR2570NF},{PREVIEW=../../_pool_/30/de/siemenslogo.png},{SA100ID04=Raumautomation},{BUSPROTOKOLL=KNX},{SA700ID17=nein},{LINK=http://www.siemens.com/btproduct?S55720-S203},{SA740ID04=},{LODLEVEL=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
SA010ID04
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
SA700ID04
Product name
AQR2570NF Flushmount sensor Base
SA110ID05
Product main group
AQR2570NF
PREVIEW
Preview
LODLEVEL
Low
Low
SA100ID04
Sensor Application
Room automation
SA71015ID04
Length
71.000
SA71015ID05
Width
45.000
SA71015ID06
Height
71.000
SA71015ID07
mass (net)
0.100
SA300ID03
Mounting types of the sensors
0.000
SA700ID18
Max. Operating pressure
SA700ID05
Min. ambient temperature (in operation)
SA700ID06
Max. ambient temperature (in operation)
SA700ID07
Condensation permissible
SA700ID17
Condensation permitted
no
SA400ID03
Housing material
0.000
LINK
Product link
http://www.siemens.com/btproduct?S55720-S203
SA810ID03
Manufacturer’s reference number
S55720-S203
SA810ID04
Datanorm number
S55720-S203
SA810ID06
GTIN number
7612914088000
SA810ID10
AQR2570NF Flushmount sensor Base
SA810ID14
Quantity unit
PCE
SA810ID15
Quantity per packaging unit
1
SA810ID16
0.000
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer catalog
20210611
ETIMCLASSC
ETIM Classcode
EC010035
ETIMCLASSN
ETIM Classname
Room sensor relative humidity/temp. active
IFCEXPORT
IfcExportAs
IfcSensor.USERDEFINED
OMNICLASSNU
OmniClass number
23-27 11 00
OMNICLASS
OmniClass title
General Instruments and Controls
UNICLASSC
Uniclass code
Pr_75_75_76_75
相應設備
No related equipment available
Previews
3D
Characteristics Graph
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
Code
聯繫信息