Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
SA010ID04
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
SA700ID04
Product name
FCA2031-A1 CONNECTION MODULE (MONET)
SA110ID05
Product type (ASN)
FCA2031-A1
PREVIEW
Preview
LODLEVEL
Level of detail
SA400ID03
Display
SA500ID03
Busprotokolle
SA700ID05
Width
0.00 mm
SA700ID06
Tiefe
0.00 mm
SA700ID07
Height
0.00 mm
SA700ID08
mass (net)
0.00 kg
LINK
Product link
http://www.siemens.com/btproduct?S54400-A153-A1
SA810ID03
Manufacturer’s reference number
S54400-A153-A1
SA810ID04
Datanorm number
S54400-A153-A1
SA810ID06
GTIN number
SA810ID10
Description text
FCA2031-A1 Connection module (MoNet)
SA810ID14
Quantity unit
PCE
SA810ID15
Quantity per packaging unit
1
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer catalog
20210426
ETIMCLASSC
ETIM classcode
EC002687
ETIMCLASSN
ETIM classname
Expansion module for surveillance systems
IFCEXPORT
IfcExportAs
IfcElectricDistributionBoard.DISTRIBUTIONBOARD
OMNICLASSNU
OmniClass number
23-35 25 23
OMNICLASS
OmniClass title
Electrical Control Panels
UNICLASSC
Uniclass code
Pr_75_50_18_17
SA740ID04
Approval markings
Related Equipment
    No related equipment available