카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
SA010ID04
Manufacture name
Siemens Building Technologies AMERICAS Portfolio
PREVIEW
Preview
LODLEVEL
Level of detail
SA110ID05
Main groups of wares
7MF15654BF105EA1
SA700ID04
Product name
SENSOR, LIQUID/GAS, 0-10V, 0-60 PSIG
SA100ID04
Application area
Plant automation
SA700ID17
Condensation permissible
0
SA400ID03
Housing material
Stainless steel housing
SA71015ID04
Width
4.000 인치
SA71015ID05
Depth
3.000 인치
SA71015ID06
Height
2.500 인치
SA71015ID07
Mass (net)
0.500 lbs.
SA300ID03
Mounting type of the sensors
Wet/Dry Media
SA350ID03
Mounting position
SA700ID011
Min medium temp. Opera
-13.000 ºF
SA700ID012
Max medium temp. Opera
185.000 ºF
SA740ID04
0.000
SA810ID03
Manufacturer’s reference number
BPZ:7MF15654BF105EA1
SA810ID04
DATANORM number
SA810ID06
GTIN number
SA810ID10
Beschreibungstext
SENSOR, LIQUID/GAS, 0-10V, 0-60 PSIG
SA810ID14
Units of quantity
PCE
SA810ID15
Quantity per packing unit
1
SA810ID16
Name of the packaging unit
PCE
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
ETIMCLASSC
ETIM classcode
EC011478
ETIMCLASSN
ETIM classname
Pressure transmitter
IFCEXPORT
IfcExportAs
IfcSensor.PRESSURESENSOR
OMNICLASSNU
OmniClass number
23-27 11 13
OMNICLASS
OmniClass title
Pressure Measuring Instrument And Controls
UNICLASSC
Uniclass code
Pr_75_75_76_68
SA010ID02
Sheet number of the guideline
51
SA110ID04
Product indentification
Plant automation
관련장비
    사용 가능한 관련 장비가 없습니다.
미리보기
3D
Characteristics Graph
2D
미리보기가 더 이상 부품 구성을 나타내지 않습니다..새 미리보기를 생성해야합니다..
암호