Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
SA010ID04
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
SA700ID04
Product name
IMMERSION TMP SNSR, 4-20mA, 32-212F 2.5"
SA110ID05
Type (ASN)
544-562-25
LODLEVEL
PREVIEW
Preview
SA100ID04
Range of application of the sensors
System automation
SA71015ID04
width
38.10 mm
SA71015ID05
depth
63.50 mm
SA71015ID06
height
57.20 mm
SA71015ID07
mass (net)
0.454 kg
SA300ID03
Mounting types of the sensors
SA700ID18
Max. Operating pressure
SA700ID05
Min. ambient temperature (in operation)
SA700ID06
Max. ambient temperature (in operation)
SA700ID07
Condensation permissible
SA700ID11
Min. medium temperature (in operation)
SA700ID12
Max. medium temperature (in operation)
SA700ID17
Condensation permissible
SA400ID03
Housing material
LINK
Product link
http://www.siemens.com/btproduct?BPZ:544-562-25
SA810ID03
Manufacturer’s reference number
BPZ:544-562-25
SA810ID04
Datanorm number
BPZ:544-562-25
SA810ID06
GTIN number
804766002458
SA810ID10
Description text
IMMERSION TMP SNSR, 4-20mA, 32-212F 2.5"
SA810ID14
Units of measure
PCE
SA810ID15
Quantity per packing unit
1
SA810ID16
Name of the packaging unit
PCE
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer catalog
20210611
ETIMCLASSC
ETIM classcode
EC010909
ETIMCLASSN
ETIM classname
Immersion temperature sensor
IFCEXPORT
IfcExportAs
IfcSensor.TEMPERATURESENSOR
OMNICLASSNU
OmniClass number
23-27 11 11 23
OMNICLASS
OmniClass title
Temperature Sensors
UNICLASSC
Pr_75_75_76_88
Related Equipment
    No related equipment available
Previews
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.