Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
SA010ID04
Manufacturer’s name
Siemens Building Technologies ASIA/PACIFIC Portfolio
SA700ID04
Product name
DCT PT TMP 4-20mA, -4 TO 122F, 18" RIGID
SA110ID05
Typ
544-560-18
LODLEVEL
PREVIEW
Preview
SA100ID04
Application area
SA300ID03
Mounting types of the sensors
SA700ID05
Min. ambient temperature (in operation)
°C
SA700ID06
Max. ambient temperature (in operation)
°C
SA700ID07
Condensation permissible
°C
SA700ID11
Min. medium temperature (in operation)
°C
SA700ID12
Condensation permissible
SA700ID17
Mounting position
SA400ID03
Housing material
LINK
Product link
http://www.siemens.com/btproduct?BPZ:544-560-18
SA810ID03
Manufacturer order number
BPZ:544-560-18
SA810ID04
Datanorm
BPZ:544-560-18
SA810ID06
GTIN number
804766002427
SA810ID10
Description text
SA810ID14
Unit of measure
PCE
SA810ID15
Quantity per packaging unit
1
SA810ID16
Name of the packaging unit
PCE
SA010ID06
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer catalog
ETIMCLASSC
ETIM classcode
EC011506
ETIMCLASSN
ETIM classname
Duct temperature sensor
IFCEXPORT
IfcExportAs
IfcSensor.TEMPERATURESENSOR
OMNICLASSNU
OmniClass number
23-27 11 11 23
OMNICLASS
OmniClass title
Temperature Sensors
UNICLASSC
Uniclass code
Pr_75_75_76_88
SA110ID04
Product series
536..
SA010ID02
Blattnummer der Richtlinie
51
SA700ID18
Max. Operating pressure
SA010ID03
Date of issue (month) of the standard
Related Equipment
    No related equipment available
Previews
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.