Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
SA010ID04
Siemens Building Technologies AMERICAS Portfolio
PREVIEW
LODLEVEL
SA110ID05
Type (ASN)
536-767-25
SA700ID04
Product name
"IMMERSION TMP SNSR, 4-20mA, 30-250F 2.5"""""
SA100ID04
Range of application of the sensors
System automation
SA700ID17
Condensation permissible
SA400ID03
Housing material
SA71015ID004
Width
1.500 Inch
SA71015ID005
Depth
2.500 Inch
SA71015ID006
Height
2.300 Inch
SA700ID011
Min medium temp. Opera
30.000 ºF
SA71015ID07
Mass (net)
1.000 lbs.
SA300ID03
Mounting types of the sensors
SA700ID11
Min. medium temperature (in operation)
0.000 F
SA700ID012
Max medium temp. Opera
250.000 ºF
SA810ID03
Manufacturer order number
BPZ:536-767-25
SA810ID04
Datanorm number
BPZ:536-767-25
SA810ID06
GTIN number
804766002045
SA810ID10
Beschreibungstext
"IMMERSION TMP SNSR, 4-20mA, 30-250F 2.5"""""
SA810ID14
Units of measure
PCE
SA810ID15
Quantity per packing unit
1
SA810ID16
Name of the packaging unit
PCE
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210611
ETIMCLASSC
ETIM classcode
EC010909
ETIMCLASSN
ETIM classname
Immersion temperature sensor
IFCEXPORT
IfcExportAs
IfcSensor.TEMPERATURESENSOR
OMNICLASSNU
OmniClass number
23-27 11 11 23
OMNICLASS
OmniClass title
Temperature Sensors
UNICLASSC
Pr_75_75_76_88
SA010ID02
Sheet number of the guideline
51
SA110ID04
Product series
System automation
Related Equipment
    No related equipment available
Previews
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.