Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
SA010ID04
Manufacturer’s name
Siemens Building Technologies ASIA/PACIFIC Portfolio
SA700ID04
Product name
DCT PNT TMP, 4-20 mA, 30-250F, 18" RIGID
SA110ID05
Typ
533-377-18
LODLEVEL
PREVIEW
Preview
SA100ID04
Application area
SA300ID03
Mounting types of the sensors
SA700ID05
Min. ambient temperature (in operation)
°C
SA700ID06
Max. ambient temperature (in operation)
°C
SA700ID07
Condensation permissible
°C
SA700ID11
Min. medium temperature (in operation)
°C
SA700ID12
Condensation permissible
SA700ID17
Mounting position
SA400ID03
Housing material
LINK
Product link
http://www.siemens.com/btproduct?BPZ:533-377-18
SA810ID03
Article number
BPZ:533-377-18
SA810ID04
Datanorm
BPZ:533-377-18
SA810ID06
GTIN number
804766001864
SA810ID10
Description text
SA810ID14
Unit of measure
PCE
SA810ID15
Quantity per packaging unit
1
SA810ID16
Name of the packaging unit
PCE
SA010ID06
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer catalog
ETIMCLASSC
ETIM classcode
EC011506
ETIMCLASSN
ETIM classname
Duct temperature sensor
IFCEXPORT
IfcExportAs
IfcSensor.TEMPERATURESENSOR
OMNICLASSNU
OmniClass number
23-27 11 11 23
OMNICLASS
OmniClass title
Temperature Sensors
UNICLASSC
Uniclass code
Pr_75_75_76_88
SA700ID18
Max. Operating pressure
Related Equipment
    No related equipment available
Previews
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.