您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
English
English
UV/IR FLM 4.5U BIT WO2 75C 3/4" SS FM (0)
Siemens Building Technologies ASIA/PACIFIC Portfolio
Fire safety (UL)
Special application equipment
Flame Detection
Spectrex Flame Detectors
40/40L4B-212SF
Powered by
CAD模型選擇
生成CAD模型
生成PDF資料表
{siemens_bt_ap/firesafetyul/specialapplicationequipment/flamedetection/spectrexflamedetectors/4040l4b212sf/40/40l4b-212sf_s54430-f219-a1.prj},{NB=UV/IR FLM 4.5U BIT WO2 75C 3/4\" SS FM(0)},{SA810ID03=S54430-F219-A1},{SA400ID03=MIN},{SA500ID03=MIN},{SA700ID05=102.0},{SA700ID06=157.0},{SA700ID07=117.0},{SA700ID08=2.903},{SA010ID04=Siemens Building Technologies ASIA/PACIFIC Portfolio},{SA700ID04=UV/IR FLM 4.5U BIT WO2 75C 3/4\" SS FM},{SA110ID05=40/40L4B-212SF},{PREVIEW=../../_pool_/93/5f/a6v10331156.png},{LINK=http://www.siemens.com/btproduct?S54430-F219-A1},{SA810ID04=S54430-F219-A1},{SA810ID06=},{SA810ID10=UV/IR Flame 4.5U BIT WO2 75C 3/4-inch SS FM},{SA810ID14=PCE},{SA810ID15=1},{SA010ID06=http://www.siemens.com/buildingtechnologies},{SUPPORTLINK=https://support.industry.siemens.com/cs/ww/en/ps/25261},{LODLEVEL=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
SA010ID04
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
SA700ID04
Product property
UV/IR FLM 4.5U BIT WO2 75C 3/4" SS FM
SA110ID05
Main groups of wares
40/40L4B-212SF
PREVIEW
Preview
LODLEVEL
Low
Low
SA400ID03
Display
SA500ID03
Busprotokolle
SA700ID05
Width
102.0
mm
SA700ID06
Depth
157.0
mm
SA700ID07
Height
117.0
mm
SA700ID08
mass (net)
2.903
kg
LINK
Product link
http://www.siemens.com/btproduct?S54430-F219-A1
SA810ID03
Manufacturer’s reference number
S54430-F219-A1
SA810ID04
Datanorm number
S54430-F219-A1
SA810ID06
GTIN number
SA810ID10
Description text
UV/IR Flame 4.5U BIT WO2 75C 3/4-inch SS FM
SA810ID14
Units of measure
PCE
SA810ID15
Quantity per packing unit
1
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer catalog
20210428
ETIMCLASSC
ETIM classcode
EC001763
ETIMCLASSN
ETIM classname
Fire detector
IFCEXPORT
IfcExportAs
IfcSensor.FIRESENSOR
OMNICLASSNU
OmniClass number
23-29 29 13 15
OMNICLASS
OmniClass title
Flame Detectors
UNICLASSC
Pr_75_75_76_63
SA740ID04
Approval markings
相應設備
No related equipment available
Previews
3D
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
Code
聯繫信息