Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
SA010ID04
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
SA700ID04
Product property
UV/IR FLM DET 4.5U WO2 75C 3/4" SS FM
SA110ID05
Main groups of wares
40/40L4-212SF
PREVIEW
Preview
LODLEVEL
SA400ID03
Display
SA500ID03
Busprotokolle
SA700ID05
Width
102.0 mm
SA700ID06
Depth
157.0 mm
SA700ID07
Height
117.0 mm
SA700ID08
mass (net)
2.903 kg
LINK
Product link
http://www.siemens.com/btproduct?S54430-F187-A1
SA810ID03
Manufacturer’s reference number
S54430-F187-A1
SA810ID04
Datanorm number
S54430-F187-A1
SA810ID06
GTIN number
SA810ID10
Description text
UV/IR Flame Detector 4.5U WO2 75C 3/4-inch SS FM
SA810ID14
Units of measure
PCE
SA810ID15
Quantity per packing unit
1
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer catalog
20210428
ETIMCLASSC
ETIM classcode
EC001763
ETIMCLASSN
ETIM classname
Fire detector
IFCEXPORT
IfcExportAs
IfcSensor.FIRESENSOR
OMNICLASSNU
OmniClass number
23-29 29 13 15
OMNICLASS
OmniClass title
Flame Detectors
UNICLASSC
Pr_75_75_76_63
SA740ID04
Approval markings
Related Equipment
    No related equipment available
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.