Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
SA010ID04
Manufacturer’s name
Siemens Building Technologies AMERICAS Portfolio
PREVIEW
Preview
LODLEVEL
Detailierungsgrad
SA300ID03
Product type (ASN)
332-3011
SA700ID04
Produktmerkmal
NO.6 PNEU ACT,8-13 PSI,U-M,W/P-R
SA400ID03
Display type
without display
SA500ID03
BUS protocol
SA700ID005
Width
8.1 Inch
SA700ID006
Depth
20.8 Inch
SA700ID007
Height
8.8 Inch
SA700ID008
Mass (net)
16.000 lbs.
SA810ID03
Manufacturer order number
BPZ:332-3011
SA810ID04
DataNorm-Nummer
BPZ:332-3011
SA810ID06
GTIN number
4034110000000
SA810ID10
Description
NO.6 PNEU ACT,8-13 PSI,U-M,W/P-R
SA810ID14
Units of measure
PCE
SA010ID06
Web address of the manufacturer
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
ETIMCLASSC
ETIM classcode
EC011197
ETIMCLASSN
ETIM classname
Pneumatic servomotor for valves
IFCEXPORT
IfcExportAs
IfcActuator.USERDEFINED
OMNICLASSNU
OmniClass number
23-27 33 11
OMNICLASS
OmniClass title
Electrical Valve Actuators
UNICLASSC
UNICLASS code
Pr_75_75_18_02
SA960ID03
Related Equipment
    No related equipment available
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.