Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
SA010ID04
Manufacturer name
Siemens Building Technologies AMERICAS Portfolio
PREVIEW
Preview
LODLEVEL
Level of detail
SA700ID04
Product name
Room Temp Thermostat, Pneumatic, Single Setpoint, DA, Heat/Cool, Fahrenheit
SA110ID05
Product type (ASN)
RM STAT SSP 45/85F 1 PIPE DA
SA100ID04
Design of the room operating elements
Without display
BUSPROTOCOL
BUS protocol
SA700ID005
Min. ambient temperature (in operation)
40.000 F
SA700ID006
Man. ambient temperature (in operation)
140.000 F
SA700ID011
Min. ambient humidity (in operation)
0.000 % r.F.
SA700ID012
Max. ambient humidity (in operation)
0.000 % r.F.
SA71015ID004
Width
2.200 Inch
SA71015ID005
Depth
3.350 Inch
SA71015ID006
Height
1.570 Inch
SA71015ID007
mass (net)
0.600 lb
SA460ID03
Housing front color
F
SA810ID03
Manufacturer order number
BPZ:192-200
SA810ID04
DATANORM number
BPZ:192-200
SA810ID06
GTIN number
804766001413
SA810ID10
Description/supplementary text for the order number
RM STAT SSP 45/85F 1 PIPE DA
SA810ID14
Units of quantity
PCE
SA810ID15
Quantity per packing unit
1
SA810ID16
Name of the packaging unit
PCE
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID06
Web address of the manufacturer
http://www.siemens.com/buildingtechnologies
SA010ID12
Status of the manufacturer catalog
20220413
ETIMCLASSC
ETIM classcode
EC010927
ETIMCLASSN
ETIM classname
Room thermostat
IFCEXPORT
IfcExportAs
IfcController.USERDEFINED
OMNICLASSNU
OmniClass number
23-27 11 11
OMNICLASS
OmniClass title
Temperature Measuring Instrument And Controls
UNICLASSC
UNICLASS code
Pr_75_50_18
SA010ID02
Sheet number of the guideline
52
SA110ID04
Operating and monitoring systems series designation
356..
Related Equipment
    No related equipment available
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.