Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
SA010ID04
Manufacturer’s name
Siemens Building Technologies AMERICAS Portfolio
PREVIEW
Preview
LODLEVEL
Detailierungsgrad
SA300ID03
Product type (ASN)
186-0090
SA700ID04
Product property
DUCT HYGROSTAT RA 55-95%RH
SA400ID03
Display type
without display
SA500ID03
BUS protocol
SA700ID005
Width
0.0 Inch
SA700ID006
Depth
0.0 Inch
SA700ID007
Height
0.0 Inch
SA700ID008
Mass (net)
0.000 lbs.
SA810ID03
Manufacturer order number
BPZ:186-0090
SA810ID04
Datanorm number
BPZ:186-0090
SA810ID06
GTIN number
SA810ID10
Description
DUCT HYGROSTAT RA 55-95%RH
SA810ID14
Units of measure
PCE
SA010ID06
Web address of the manufacturer
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
ETIMCLASSC
ETIM classcode
EC011176
ETIMCLASSN
ETIM classname
Duct hygrostat
IFCEXPORT
IfcExportAs
IfcSensor.HUMIDITYSENSOR
OMNICLASSNU
OmniClass number
23-27 11 17 11
OMNICLASS
OmniClass title
Humidity Concentration Measuring Instruments
UNICLASSC
UNICLASS code
Pr_75_75_76_39
SA100ID04
Main product group 1
Building automation systems
SA110ID04
Main product group 2
Sensors
SA010ID02
Sheet number of the guideline
99
Related Equipment
    No related equipment available
Previews
3D
2D