Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
SA010ID04
Manufacturer name
Siemens Building Technologies AMERICAS Portfolio
PREVIEW
Preview
LODLEVEL
Level of detail
SA700ID04
Product name
Hygrostat, Room, Pneumatic, RA, 20% to 90% RH, with Cover and Wall Plate
SA110ID05
Product type (ASN)
186-0019
SA100ID04
Design of the room operating elements
Without display
BUSPROTOCOL
BUS protocol
SA700ID005
Min. ambient temperature (in operation)
0.000 F
SA700ID006
Man. ambient temperature (in operation)
0.000 F
SA700ID011
Min. ambient humidity (in operation)
0.000 % r.F.
SA700ID012
Max. ambient humidity (in operation)
0.000 % r.F.
SA71015ID004
Width
0.000 Inch
SA71015ID005
Depth
0.000 Inch
SA71015ID006
Height
0.000 Inch
SA71015ID007
mass (net)
0.000 lb
SA460ID03
Housing front color
F
SA810ID03
Manufacturer order number
BPZ:186-0019
SA810ID04
DATANORM number
BPZ:186-0019
SA810ID06
GTIN number
804766001352
SA810ID10
Description/supplementary text for the order number
ROOM HYGROSTAT RA BEIGE
SA810ID14
Units of quantity
PCE
SA810ID15
Quantity per packing unit
1
SA810ID16
Name of the packaging unit
PCE
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID06
Web address of the manufacturer
http://www.siemens.com/buildingtechnologies
SA010ID12
Status of the manufacturer catalog
20220413
ETIMCLASSC
ETIM classcode
EC011175
ETIMCLASSN
ETIM classname
Room hygrostat
IFCEXPORT
IfcExportAs
IfcSensor.HUMIDITYSENSOR
OMNICLASSNU
OmniClass number
23-27 11 17 11
OMNICLASS
OmniClass title
Humidity Concentration Measuring Instruments
UNICLASSC
UNICLASS code
Pr_75_75_76_39
SA010ID02
Sheet number of the guideline
52
SA110ID04
Operating and monitoring systems series designation
186..
Related Equipment
    No related equipment available
Previews
3D
2D